??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
41378
HELP_VARIABLE
Order Number
41378
Cabinet Depth
650.000 mm
B1
652.000 mm
B2
556.000 mm
B3
272.000 mm
B4
432.000 mm
B5
624.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D